Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to install, configure and operate
- Extensive control, monitoring, alarm and power distribution capabilities
- Modular, providing configuration and component flexibility: optimizing project specific needs and costs
- Comprehensive communications, system status and faults are reported with messages and alarms: optimizing maintenance and recovery time
Specifications
Specifications
- Voltage Rating
- 240 V
- Touch 1500 Included
- No
- Main Switch Current Rating
- 160 A
Catalog Number
|
Item Name
|
Circuit Breaker Quantity
|
Circuit Breaker
|
Control Module
|
---|---|---|---|---|
1244-014353 | PSS-160A/10KA-PDS-40-12HTC/25A-2HTC3/40A | 14 | 25 A, Type C | 12 x NGC-40-HTC; 2 x NGC-40-HTC3 |
1244-014349 | PSS-160A/10KA-PDS-40-24HTC/16A | 24 | 16 A, Type C | 24 x NGC-40-HTC |
1244-014351 | PSS-160A/10KA-PDS-40-30HTC/16A | 30 | 16 A, Type C | 30 x NGC-40-HTC |
Specifications
- Voltage Rating
- 240 V
- Touch 1500 Included
- Yes
- Main Switch Current Rating
- 160 A
Catalog Number
|
Item Name
|
Circuit Breaker Quantity
|
Circuit Breaker
|
Control Module
|
---|---|---|---|---|
1244-014348 | PSS-160A/10KA-PDS-40-24HTC/16A–T | 24 | 16 A, Type C | 24 x NGC-40-HTC |
1244-014350 | PSS-160A/10KA-PDS-40-30HTC/16A-T | 30 | 16 A, Type C | 30 x NGC-40-HTC |
1244-014352 | PSS-160A/10kA-PDS-40-12HTC/25A-2HTC3/40A-T | 14 | 25 A, Type C | 12 x NGC-40-HTC; 2 x NGC-40-HTC3 |