Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast connection of multiple circuits, directly into a single panel
- High capacity, with 3-12 maximum circuit lengths connected into the panel
- Fully integrated system: all connections, circuit protection and safety devices integrated into the panel
- Energy saving: through built-in EMDR-10 smart controller, circuits energized only when cold weather and moisture are detected
- Reliable, complete system from one manufacturer and specifically designed for roof and gutter de-icing systems
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Catalog Number
|
Item Name
|
Circuit Breaker Quantity
|
Circuit Breaker
|
Main Switch Current Rating
|
Circuit Breaker Quantity, 30 mA
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|---|---|---|---|---|
282458-000 | SBS-12-EV-10 | 12 | 20 A, Type C | 100 A | 4 | 800 mm | 31.5 in | 800 mm | 31.5 in | 210 mm | 8.27 in |
295014-000 | SBS-03-EV-10 | 3 | 20 A, Type C | 32 A | 1 | 600 mm | 23.62 in | 400 mm | 15.75 in | 210 mm | 8.27 in |
458484-000 | SBS-06-EV-10 | 6 | 20 A, Type C | 63 A | 2 | 600 mm | 23.62 in | 600 mm | 23.62 in | 210 mm | 8.27 in |
206336-000 | SBS-09-EV-10 | 9 | 20 A, Type C | 63 A | 3 | 600 mm | 23.62 in | 600 mm | 23.62 in | 210 mm | 8.27 in |