Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and operate
- Energy saving: circuits energized only when ground temperature and moisture sensors are activated
- BMS connection and alarm contacts for remote alarm function
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Specifications
- IP Rating
- IP65
- Sensor Type
- Remote Sensor
- Pavement Moisture Sensor
- Yes
- Adjustment Range, Frost Protection
- 1 – 6 °C
- Adjustment Range, Frost Protection
- 34 – 43 °F
- Power Consumption, Standby
- 5 W
- Height
- 54 mm
- Width
- 190 mm
- Depth
- 58 mm
599514-000 | VIA-DU-20 |