WinterGard Mat/Mesh
WinterGard Mat/Mesh
nVent RAYCHEM WinterGard Mat/Mesh (*) are constant output heating mats for fast and effective ramp and access way heating, to prevent snow and ice formation. Pre-defined power and pre-terminated, available in varying fixed lengths for installation on concrete, screed and asphalt.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design: pre-defined power output
- Easy to install: pre-terminated mats, in various sizes , each with power cable
- Safe and efficient in operation through advanced energy saving controls
- Reliable and maintenance free
- For embedding in concrete, sand bed or in asphalt
Specifications
Outer Diameter | 0.27 in |
Conductor Quantity | 2 |
Min Installation Temperature | 5 °C |
Cold Lead Length | 5 m |
Outer Diameter | 7 mm |
Cold Lead Length | 16.4 ft |
Min Installation Temperature | 23 °F |
Max Continuous Exposure Temperature, Power Off | 65 °C |
Max Continuous Exposure Temperature, Power Off | 149 °F |
Supply Voltage | 220 – 240 V |
Nominal Power Output @ 230V | 300 W/m² |
Color | Black |
Heating Cable Technology | Constant Wattage |
Ground Path Type | Foil and Drainwire |
Outer Jacket Material | Polyolefin |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.