Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design: variable power output dependent upon cable spacing, up to 300 W/m², variety of sizes available to meet project requirements
- Easy to install: flexible, excellent for irregular shaped areas, pre-terminated
- Safe and efficient in operation through advanced energy saving controls
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 400 V
- Nominal Power Output @ 400V
- 25 W/m
- Outer Jacket Material
- PVC
- Color
- Blue
- Nominal Height
- 0.22 in
- Ground Path Type
- Braid
- Area Classification
- Non-Hazardous
- Min Installation Temperature
- 5 °C
- Min Installation Temperature
- 41 °F
- Max Continuous Exposure Temperature, Power Off
- 65 °C
- Max Continuous Exposure Temperature, Power Off
- 150 °F
- Cold Lead Length
- 4 m
- Cold Lead Length
- 13.1 ft
- Min Bending Radius
- 50 mm
- Min Bending Radius
- 1.96 in
Catalog Number
|
Item Name
|
Nominal Width
|
Nominal Width
|
Nominal Height
|
Length
|
Length
|
---|---|---|---|---|---|---|
1244-005191 | EM4-CW-121M | 8.9 mm | 0.35 in | 5.5 mm | 121 m | 397 ft |
1244-005194 | EM4-CW-172M | 8.9 mm | 0.35 in | 5.5 mm | 172 m | 564.3 ft |
1244-005196 | EM4-CW-210M | 8.9 mm | 0.35 in | 5.5 mm | 210 m | 689 ft |
1244-005198 | EM4-CW-250M | 8.9 mm | 0.35 in | 5.5 mm | 250 m | 820.2 ft |
1244-005182 | EM4-CW-26M | 8.9 mm | 0.35 in | 5.5 mm | 26 m | 85 ft |
1244-005184 | EM4-CW-35M | 8.9 mm | 0.35 in | 5.5 mm | 35 m | 115 ft |
1244-005188 | EM4-CW-62M | 8.9 mm | 0.35 in | 5.5 mm | 62 m | 203.4 ft |
The heating cable should be installed on a stable subsurface. In suspended structures the substratum may consist of finished slabs, pre-stressed concrete or a suspended structure with poured concrete. The heating cables can be laid on all subsurfaces including reinforcement grids/bars. In the case of poured concrete, it should be ensured that the surface is smooth and all sharp objects are removed. Ramps on a solid substratum do not require any additional thermal insulation. Appropriate preparations should be made for installing the temperature and moisture sensor.