Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design, with 230 V or 400 V options: GM-2CW or GM-4CW respectively
- Easy to install, pre-terminated lengths: 10-215 m, each with 5 m power cable
- Safe and efficient in operation by using advanced energy saving controls
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 230 V
- Outer Jacket Material
- LSZH
- Color
- Black
- Outer Diameter
- 6.9 mm
- Outer Diameter
- 0.27 in
- Ground Path Type
- Ground Wires
- Min Installation Temperature
- -5 °C
- Min Installation Temperature
- 23 °F
- Max Continuous Exposure Temperature, Power Off
- 80 °C
- Max Continuous Exposure Temperature, Power Off
- 175 °F
- Cold Lead Length
- 5 m
- Cold Lead Length
- 16.4 ft
- Min Bending Radius
- 42 mm
- Min Bending Radius
- 1.62 in
Catalog Number
|
Item Name
|
Length
|
Length
|
Nominal Power Output @ 230V
|
Power
|
---|---|---|---|---|---|
SZ18300110 | GM-2CW-100M | 100 m | 328 ft | 30 W/m | 3000 W |
SZ18300097 | GM-2CW-10M | 10 m | 32.8 ft | 30 W/m | 300 W |
SZ18300111 | GM-2CW-125M | 125 m | 410.1 ft | 30 W/m | 3750 W |
SZ18300112 | GM-2CW-150M | 150 m | 492.1 ft | 30 W/m | 4500 W |
SZ18300098 | GM-2CW-15M | 15 m | 49.2 ft | 30 W/m | 450 W |
SZ18300113 | GM-2CW-180M | 180 m | 590.5 ft | 30 W/m | 5400 W |
SZ18300099 | GM-2CW-20M | 20 m | 65.5 ft | 30 W/m | 600 W |
SZ18300100 | GM-2CW-25M | 25 m | 82 ft | 30 W/m | 750 W |
SZ18300101 | GM-2CW-30M | 30 m | 98.4 ft | 30 W/m | 900 W |
SZ18300102 | GM-2CW-35M | 35 m | 115 ft | 30 W/m | 1050 W |
SZ18300103 | GM-2CW-40M | 40 m | 131.2 ft | 30 W/m | 1200 W |
SZ18300104 | GM-2CW-45M | 45 m | 147.6 ft | 30 W/m | 1350 W |
SZ18300105 | GM-2CW-50M | 50 m | 164 ft | 30 W/m | 1500 W |
SZ18300106 | GM-2CW-60M | 60 m | 196.8 ft | 30 W/m | 180 W |
SZ18300107 | GM-2CW-70M | 70 m | 229.6 ft | 30 W/m | 2100 W |
SZ18300108 | GM-2CW-80M | 80 m | 262.4 ft | 30 W/m | 2400 W |
SZ18300109 | GM-2CW-90M | 90 m | 295.2 ft | 30 W/m | 180 W |
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 400 V
- Outer Jacket Material
- LSZH
- Color
- Black
- Outer Diameter
- 6.9 mm
- Outer Diameter
- 0.27 in
- Ground Path Type
- Ground Wires
- Min Installation Temperature
- -5 °C
- Min Installation Temperature
- 23 °F
- Max Continuous Exposure Temperature, Power Off
- 80 °C
- Max Continuous Exposure Temperature, Power Off
- 175 °F
- Cold Lead Length
- 5 m
- Cold Lead Length
- 16.4 ft
- Min Bending Radius
- 42 mm
- Min Bending Radius
- 1.62 in
Catalog Number
|
Item Name
|
Length
|
Length
|
Nominal Power Output @ 400V
|
Power
|
---|---|---|---|---|---|
SZ18300117 | GM-4CW-110M | 110 m | 360.9 ft | 30 W/m | 3300 W |
SZ18300118 | GM-4CW-145M | 145 m | 475.7 ft | 30 W/m | 4350 W |
SZ18300119 | GM-4CW-170M | 170 m | 557.7 ft | 30 W/m | 5100 W |
SZ18300120 | GM-4CW-190M | 190 m | 623.3 ft | 30 W/m | 5700 W |
SZ18300114 | GM-4CW-20M | 20 m | 65.5 ft | 30 W/m | 600 W |
SZ18300121 | GM-4CW-215M | 215 m | 705.3 ft | 30 W/m | 6450 W |
SZ18300115 | GM-4CW-35M | 35 m | 114.8 ft | 30 W/m | 1050 W |
SZ18300116 | GM-4CW-70M | 70 m | 229.6 ft | 30 W/m | 2100 W |