Heating Cables Filter By Clear Filters Filter By Clear Filters Market Commercial (2) (-) Industrial (19) Application Floor Heating (1) Flow Maintenance (2) Frost Heave Prevention (7) Long Pipeline Heating (8) Offshore/Maritime Winterization (15) Pipe Freeze Protection (19) (-) Process Temperature Maintenance (19) Surface Snow Melting (4) (-) Tank Heating (14) Subcategories Power-Limiting Parallel Constant Wattage Series Polymer Insulated Series Mineral Insulated Skin-Effect Tracing Wire Products | 19 results For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas. BTV Self-Regulating Heating Cable For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas. QTVR Self-Regulating Heating Cable For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas. XTV Self-Regulating Heating Cable For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas. KTV Self-Regulating Heating Cable The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas. VPL Power-Limiting Heating Cable XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas. XPI Series Heating Cable, High Temperature, 4 J Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas. MI Series SS321 HSQ Heating Cable For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C. MI Series Jacketed Copper Heating Cable For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas. MI Series CuNi HDC/HDF Heating Cable For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas. FMT Constant Wattage Parallel Heating Cable Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications. STS MT Skin-Effect Tracing Wire Electrical process temperature maintenance for high temperature pipelines and embedded applications. STS HT Skin-Effect Tracing Wire Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability STS HV Skin-Effect Tracing Wire For freeze protection and process temperature maintenance up to 230 °C. Suitable for hazardous areas. FHT Constant Wattage Parallel Heating Cable Pagination < Previous page ‹ Previous Current page 1 Page 2 > Next page Next ›