Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and test
- Cold-applied: no heat gun or hot work permit required, re-enterable
- High performance: resistant to impact, high temperature, chemicals and UV
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Model
- Heating Cable End Piece
- Max Exposure Temperature
- 260 °C
- Max Exposure Temperature
- 500 °F
Catalog Number
|
Item Name
|
Connection Type
|
Voltage Rating
|
Light Indication Included
|
---|---|---|---|---|
P000001583 | E-100-L-E | Cold Applied | ≤ 277 V | Yes |
101255-000 | E-100-E | Cold Applied | ≤ 480 V | No |