Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Energy saving: additional savings up to 21%
- Energy saving: 7 specific building type programs with typical ‘on’ and ‘off’ modes for these buildings, integrated clock function to define ‘on’ and ‘off’ times
- Easy to connect and to operate: large, colored touch screen
- Pre-set up in power-off mode by external power bank/charger via USB connection
- In-wall or panel mounted
- Alarm relay with changeover contact to signal power, temperature or communication problems
Specifications
Specifications
- Mounting
- Wall Mounted/DIN Rail
- Supply Voltage
- 190 – 240 V
- Display
- 5" Color Touch Screen
- Enclosure
- Polycarbonate
- Max Exposure Temperature
- 40 °C
- Max Exposure Temperature
- 105 °F
- Pipe Sensor
- Yes
- Boiler Sensor
- Yes
- Function
- Hotwater Temperature Maintanace
- Alarm Signal, Potential Free
- 2 A: 24 VAC/VDC
- Self Diagnostic Feature
- Yes
- Bulit-In Ground Fault Protection
- No
Catalog Number
|
Item Name
|
Height
|
Height
|
Depth
|
Depth
|
Length
|
Length
|
---|---|---|---|---|---|---|---|
1244-019897 | HWAT-ECO-V5 | 110 mm | 4.33 in | 85 mm | 3.34 in | 210 mm | 8.26 in |