Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design: single pipe instead of recirculation system
- Branch lines, instant hot water at tap: for reduced tap times and water waste, water maintained at specific temperatures, no return pipework or return of cold water into the water heater
- Easy to install: cut to length, meter marks, simple fast RayClic connections
- Energy efficient and safe: no overheating, advanced energy saving and monitoring with HWAT-ECO or ACS-30 controller
- Reliable during long life: 10 year product warranty available, aluminum foil layer to protect from chemical ingress, maintenance free
Specifications
Specifications
- Conductor Material
- Nickel-Plated Copper
- Outer Jacket Material
- Modified Polyolefin
- Ground Path Type
- Braid
Catalog Number
|
Item Name
|
Supply Voltage
|
Color
|
Max Circuit Length
|
Max Circuit Length
|
Nominal Width
|
Nominal Width
|
Nominal Thickness
|
Nominal Thickness
|
---|---|---|---|---|---|---|---|---|---|
258015-000 | HWAT-L | 220 – 240 V | Yellow | 180 m | 590 ft | 13.8 mm | 0.54 in | 6.8 mm | 0.27 in |
2000002863 | 100 – 120 V | Brown | 111 m | 363 ft | 18 mm | 0.71 in | 9.9 mm | 0.39 in | |
266435-000 | HWAT-R | 220 – 240 V | Red | 100 m | 328 ft | 16.1 mm | 0.63 in | 6.7 mm | 0.26 in |
498639-000 | HWAT-M | 220 – 240 V | Orange | 100 m | 328 ft | 13.7 mm | 0.54 in | 7.6 mm | 0.3 in |
018662-000 | HWAT-M-SPOOLBOX-50 | 220 – 240 V | Orange | 100 m | 328 ft | 13.7 mm | 0.54 in | 7.6 mm | 0.3 in |
Requires the use of a 30 mA residual current device (RCD) to provide maximum safety and protection from fire. All heating circuits have to be protected by C-type circuit breaker.