Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install and operate: digital display for temperature and alarm, 35 mm DIN-Rail mountable
- Energy saving: 3 operating modes ON/ECO/OFF; with HWAT-L the system can be switched ON/OFF during absence periods, with HWAT-M/R there are three preset temperatures 55/50/45 °C, integrated clock and energy savings (ECO) for off-peak usage
- System monitoring through high temperature alarm: if a temperature over 66 °C is measured the system will be switched off to avoid scalding and calcification
- System monitoring through low temperature alarm: to avoid unnecessary energy consumption when hot water storage problems occur
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Specifications
- IP Rating
- IP20
- Voltage Rating
- 195 – 253 V
- Voltage Rating Type
- AC
- Adjustment Range
- 40 – 60 °C
- Adjustment Range
- 104 – 140 °F
- Nominal Switching Current @ 250V, Potential Free
- 16 A
- Power Consumption, Standby
- 5 W
- Height
- 87.5 mm
- Width
- 52.5 mm
- Depth
- 87.5 mm
- Depth
- 3.44 in
1244-015722 | HWAT-T55 |
The nVent RAYCHEM HWAT-T55 thermostat is designed for use with HWAT-L, -M or -R. Maximum circuit length is limited to 50 m. For temperature adjustment, consider local hygienic standards.