Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install, spacious boxes with front access, captive lid screws and robust spring type terminals for secure fixing
- Part of a modular component system, providing maximum flexibilty
- One range for all nVent RAYCHEM industrial parallel heating cables
- Simplified design in hazardous area, integral part of system approval
- Cold-applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Specifications
- Material
- Glass Fiber Reinforced Polymer
- Mounting
- Wall/Support Bracket Mounted
- IP Rating
- IP66
- Inlet Type
- Cable
- Inlet Quantity
- 4
- Cover Attachment
- Screwed
- For Ex-Zone Gas
- 1, 2
- For Ex-Zone Dust
- 21, 22
- Max Conductor Cross Section
- 10 mm²
- Max Conductor Cross Section
- 0.0155 in²
- Halogen Free
- Yes
- Connection Clamp Quantity
- 6
- Area Classification
- Non-Hazardous; Hazardous
Catalog Number
|
Item Name
|
Ambient Temperature
|
Ambient Temperature
|
Height
|
Height
|
Depth
|
Depth
|
Width
|
Width
|
Light Indication Included
|
Earth Plate Included
|
Below Insulation
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
243948-000 | JBU-100-EP | −55 to 56 °C | −67 to 133 °F | 160 mm | 6.3 in | 90 mm | 3.54 in | 160 mm | 6.3 in | No | Yes | No |
113974-000 | JBU-100-L-EP | −40 to 40 °C | −40 to 104 °F | 160 mm | 6.3 in | 90 mm | 3.54 in | 160 mm | 6.3 in | Yes | Yes | No |
069262-000 | JBU-100-L-E | −40 to 40 °C | −40 to 104 °F | 160 mm | 6.3 in | 90 mm | 3.54 in | 160 mm | 6.3 in | Yes | No | No |
051976-000 | JBU-100-E | −55 to 56 °C | −67 to 133 °F | 160 mm | 6.3 in | 90 mm | 3.54 in | 160 mm | 6.3 in | No | No | No |
Localized versions may exist with limited approvals and different part numbers. Contact your local sales representative.