Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install and operate
- RS-485, RS-232 or 10/100Base-T Ethernet communications ports, to allow communication with the nVent RAYCHEM Supervisor software and external Distributed Control Systems
- USB interface, for easy configuration and firmware upgrades
Specifications
Specifications
- Voltage Rating
- 9 – 30 V
- Display
- 8.4" LCD Touch Screen
- Operating Temperature
- −40 to 60 °C
- Operating Temperature
- −40 to 140 °F
- IP Rating
- IP65
- NEMA Rating
- 4X
- Area Classification
- Non-Hazardous; Hazardous
- Supporting Protocol, MODBUS
- Yes
- Height
- 229 mm
- Height
- 9.02 in
- Width
- 279 mm
- Width
- 10.98 in
- Depth
- 70 mm
- Depth
- 2.76 in
10332-032 | NGC-UIT2-EX |