Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to use, intuitive navigation: large LCD display with blue back light
- 3 operating modes: event mode or weekly schedule to reduce energy; boost mode or temporary override; constant mode
- Energy efficient adaptive function
- Optimum heat management, with 4 sensor modes
- Reliable during long life: 12 year total care warranty available, maintenance free
Specifications
Specifications
- Adjustable Differential
- No
- Regulation Type
- On/Off
- Max Contact Voltage
- 230 V
- Max Contact Load
- 13 A
- Sensor/Feeler Type
- Resistance Sensor
- Temperature Control Class
- IV
- Control Characteristic
- PID
- Remote Operation
- No
- Switching Program Quantity
- 7
- Power Consumption, Standby
- 0.4 W
- IP Rating
- IP21
- RAL Number
- 9010
- Color
- Clear White
- IFTTT Support Available
- No
- Clock Type
- Day Clock
- Clock Model
- Digital
- Self Learning
- Yes
- Depth
- 40 mm
Catalog Number
|
Item Name
|
Power Supply
|
Measuring Range
|
Measuring Range
|
Height
|
Height
|
Width
|
Width
|
Depth
|
---|---|---|---|---|---|---|---|---|---|
1244-015152 | R-NRG-DM | 230 V | 5 – 40 °C | 41 – 104 °F | 82 mm | 3.23 in | 82 mm | 3.23 in | 1.57 in |