VPL Power-Limiting Heating Cable
VPL Power-Limiting Heating Cable
nVent RAYCHEM VPL power-limiting trace heating cables are mainly used for process temperature maintenance applications that require steam cleaning, up to 455 °F/235 °C and withstand intermittent exposure to 500 °F/260 °C. VPL offers high power output at high temperatures, which can reduce the number of heating cables required and is hazardous area approved. Also suitable for freeze protection. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Efficient system design: high power output at elevated temperatures reduces heating cable required, flat P-T curve results in lower T start up and power equipment costs, longer circuit lengths due to larger cross section conductors
- Maximum circuit length further increases when operating at higher voltages: reducing the number of circuits and power supply equipment
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Max Continuous Exposure Temperature, Power Off | 260 °C |
Max Continuous Exposure Temperature, Power Off | 500 °F |
Max Cumulative Hours for Intermittent Exposure | 1000 h |
Min Installation Temperature | -60 °C |
Min Installation Temperature | -40 °F |
Ground Path Type | Braid |
Area Classification | Non-Hazardous; Hazardous |
Outer Jacket Material | High Temperature Fluoropolymer |
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.