Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simplified design for hazardous areas: unconditional T4 class
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 200 – 277 V
- Area Classification
- Non-Hazardous; Hazardous
- Outer Jacket Material
- Fluoropolymer
- Ground Path Type
- Braid
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 110 °C
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 225 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 225 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 110 °C
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
---|---|---|---|
391991-000 | 10QTVR2-CT | 38 W/m | 12 W/ft |
040615-000 | 15QTVR2-CT | 51 W/m | 16 W/ft |
988967-000 | 20QTVR2-CT | 64 W/m | 20 W/ft |