Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install
- Different models, tailored to each application
- Includes fixing screws and washer to fix junction box or thermostat
- Passivated stainless steel 304 for high corrosion resistance
Specifications
Catalog Number
|
Item Name
|
Max Pipe Temperature
|
Max Pipe Temperature
|
Height
|
Height
|
Plate Width
|
Plate Width
|
Plate Length
|
Plate Length
|
---|---|---|---|---|---|---|---|---|---|
1244-009534 | SB-101-HT | 230 °C | 446 °F | 250 mm | 9.84 in | 160 mm | 6.29 in | 160 mm | 6.29 in |
Catalog Number
|
Item Name
|
Max Pipe Temperature
|
Max Pipe Temperature
|
Height
|
Height
|
Plate Width
|
Plate Width
|
Plate Length
|
Plate Length
|
---|---|---|---|---|---|---|---|---|---|
1244-006602 | SB-130 | 600 °C | 1112 °F | 360 mm | 14.17 in | 180 mm | 7.08 in | 315 mm | 12.4 in |
192932-000 | SB-100 | 230 °C | 446 °F | 100 mm | 3.93 in | 160 mm | 6.29 in | 230 mm | 9.05 in |
990944-000 | SB-101 | 230 °C | 446 °F | 160 mm | 6.29 in | 160 mm | 6.29 in | 160 mm | 6.29 in |
707366-000 | SB-110 | 230 °C | 446 °F | 100 mm | 3.93 in | 130 mm | 5.11 in | 130 mm | 5.11 in |
165886-000 | SB-120 | 230 °C | 446 °F | 120 mm | 4.72 in | 120 mm | 4.72 in | 220 mm | 8.66 in |
1244-006603 | SB-125 | 230 °C | 446 °F | 100 mm | 3.93 in | 220 mm | 8.66 in | 232 mm | 9.13 in |
338265-000 | JB-SB-26 | 230 °C | 446 °F | 100 mm | 3.93 in | 80 mm | 3.14 in | 80 mm | 3.14 in |
579796-000 | SB-111 | 230 °C | 446 °F | 100 mm | 3.93 in | 130 mm | 5.11 in | 130 mm | 5.11 in |