Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Ideal for use with anti-fracture membranes
- Easy design: one cold lead connection due to dual wire cable design, different power outputs/m² obtained by varying the spacing
- Reliable during long life: 12 to 20 year total care warranty available, no maintenance required
Specifications
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 230 V
- Nominal Power Output
- 12 W/m
- Power Output, Typical
- 80 – 150 W/m²
- Outer Jacket Material
- PVC
- Color
- Black
- Outer Diameter
- 4 mm
- Ground Path Type
- Braid
- Min Installation Temperature
- 5 °C
- Cold Lead Length
- 2.6 m
- Min Cable Spacing
- 80 mm
- Spooling System
- Yes
- Thermostat Included
- No
Catalog Number
|
Item Name
|
Power
|
Resistance Range
|
Length
|
---|---|---|---|---|
SZ18300317 | R-BK-B-14.5M-180W/T0 | 180 W | 282.3 – 326.9 Ω | 14.5 m |
SZ18300318 | R-BK-B-20.0M-250W/T0 | 250 W | 201 – 232.8 Ω | 20 m |
SZ18300319 | R-BK-B-26.5M-325W/T0 | 325 W | 154.6 – 179 Ω | 26.5 m |
SZ18300320 | R-BK-B-35.5M-435W/T0 | 435 W | 116.1 – 134.4 Ω | 35.5 m |
SZ18300321 | R-BK-B-46.0M-565W/T0 | 565 W | 88.8 – 102.8 Ω | 46 m |
SZ18300322 | R-BK-B-55.0M-665W/T0 | 665 W | 75.6 – 87.5 Ω | 55 m |
SZ18300323 | R-BK-B-73.0M-895W/T0 | 895 W | 56.2 – 65.1 Ω | 73 m |
SZ18300324 | R-BK-B-98.0M-1210W/T0 | 1210 W | 41.5 – 48.1 Ω | 98 m |
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 230 V
- Nominal Power Output
- 12 W/m
- Power Output, Typical
- 80 – 150 W/m²
- Outer Jacket Material
- PVC
- Color
- Black
- Outer Diameter
- 4 mm
- Ground Path Type
- Braid
- Min Installation Temperature
- 5 °C
- Cold Lead Length
- 2.6 m
- Min Cable Spacing
- 80 mm
- Spooling System
- Yes
- Thermostat Included
- NRG-DM
Catalog Number
|
Item Name
|
Power
|
Resistance Range
|
Length
|
---|---|---|---|---|
SZ18300309 | R-BK-B-14.5M-180W/NRG | 180 W | 282.3 – 326.9 Ω | 14.5 m |
SZ18300310 | R-BK-B-20.0M-250W/NRG | 250 W | 201 – 232.8 Ω | 20 m |
SZ18300311 | R-BK-B-26.5M-325W/NRG | 325 W | 154.6 – 179 Ω | 26.5 m |
SZ18300312 | R-BK-B-35.5M-435W/NRG | 435 W | 116.1 – 134.4 Ω | 35.5 m |
SZ18300313 | R-BK-B-46.0M-565W/NRG | 565 W | 88.8 – 102.8 Ω | 46 m |
SZ18300314 | R-BK-B-55.0M-665W/NRG | 665 W | 75.6 – 87.5 Ω | 55 m |
SZ18300315 | R-BK-B-73.0M-895W/NRG | 895 W | 56.2 – 65.1 Ω | 73 m |
SZ18300316 | R-BK-B-98.0M-1210W/NRG | 1210 W | 41.5 – 48.1 Ω | 98 m |
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 230 V
- Nominal Power Output
- 20 W/m
- Power Output, Typical
- 80 – 150 W/m²
- Outer Jacket Material
- PVC
- Color
- Black
- Outer Diameter
- 4 mm
- Ground Path Type
- Braid
- Min Installation Temperature
- 5 °C
- Cold Lead Length
- 2.6 m
- Min Cable Spacing
- 80 mm
- Spooling System
- Yes
- Thermostat Included
- No
Catalog Number
|
Item Name
|
Power
|
Resistance Range
|
Length
|
---|---|---|---|---|
SZ18300333 | R-BK-C-109.0M-2200W/T0 | 2200 W | 22.8 – 26.5 Ω | 109 m |
SZ18300325 | R-BK-C-12.0M-215W/T0 | 215 W | 233.7 – 270.7 Ω | 12 m |
SZ18300326 | R-BK-C-16.0M-310W/T0 | 310 W | 162.1 – 187.7 Ω | 16 m |
SZ18300327 | R-BK-C-21.0M-410W/T0 | 410 W | 122.6 – 141.9 Ω | 21 m |
SZ18300328 | R-BK-C-28.0M-550W/T0 | 550 W | 91.4 – 105.8 Ω | 28 m |
SZ18300329 | R-BK-C-43.0M-850W/T0 | 850 W | 59.1 – 68.5 Ω | 43 m |
SZ18300330 | R-BK-C-57.0M-1150W/T0 | 1150 W | 43.7 – 50.6 Ω | 57 m |
SZ18300331 | R-BK-C-74.0M-1490W/T0 | 1490 W | 33.7 – 39.1 Ω | 74 m |
SZ18300332 | R-BK-C-82.0M-1625W/T0 | 1625 W | 30.9 – 35.8 Ω | 82 m |
Specifications
- Heating Cable Technology
- Constant Wattage
- Nominal Voltage
- 230 V
- Nominal Power Output
- 20 W/m
- Power Output, Typical
- 80 – 150 W/m²
- Outer Jacket Material
- PVC
- Color
- Black
- Outer Diameter
- 4 mm
- Ground Path Type
- Braid
- Min Installation Temperature
- 5 °C
- Cold Lead Length
- 2.6 m
- Min Cable Spacing
- 80 mm
- Spooling System
- Yes
- Thermostat Included
- NRG-DM
Catalog Number
|
Item Name
|
Power
|
Resistance Range
|
Length
|
---|---|---|---|---|
SZ18300342 | R-BK-C-109.0M-2200W/NRG | 2200 W | 22.8 – 26.5 Ω | 109 m |
SZ18300334 | R-BK-C-12.0M-215W/NRG | 215 W | 233.7 – 270.7 Ω | 12 m |
SZ18300335 | R-BK-C-16.0M-310W/NRG | 310 W | 162.1 – 187.7 Ω | 16 m |
SZ18300336 | R-BK-C-21.0M-410W/NRG | 410 W | 122.6 – 141.9 Ω | 21 m |
SZ18300337 | R-BK-C-28.0M-550W/NRG | 550 W | 91.4 – 105.8 Ω | 28 m |
SZ18300338 | R-BK-C-43.0M-850W/NRG | 850 W | 59.1 – 68.5 Ω | 43 m |
SZ18300339 | R-BK-C-57.0M-1150W/NRG | 1150 W | 43.7 – 50.6 Ω | 57 m |
SZ18300340 | R-BK-C-74.0M-1490W/NRG | 1490 W | 33.7 – 39.1 Ω | 74 m |
SZ18300341 | R-BK-C-82.0M-1625W/NRG | 1625 W | 30.9 – 35.8 Ω | 82 m |