Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Energy efficient and self regulating: automatically adjusts heat output, more heat near windows, less heat under furnishings
- Maximum comfort with T2Reflecta insulation board: heat spreads perfectly over the entire room
- Simple, fast installation: cut-to-length, no cold leads, If combined with Reflecta then pre-groves serve as cable fixing tool and guarantee perfect cable distance of 100-200 or 300mm spacing, suitable for all sub-floors and floor coverings, meter markings, user-friendly connections kits
- Safe and efficient operation: fast heat up, uniform temperatures across the room, flexible power output from 35-100W/m², closer loops for higher output and wider loops for lower output, no overheating
- Reliable during long life: 12 to 20 year total care warranty available, no maintenance required
- Advanced control options available
Specifications
Specifications
- Heating Cable Technology
- Self-Regulating
- Nominal Voltage
- 230 V
- Power Ouput
- 5 – 15 W/m
- Power Output, Typical
- 80 – 125 W/m²
- Outer Jacket Material
- Fluoropolymer
- Color
- Red
- Ground Path Type
- Braid
- Min Installation Temperature
- 5 °C
- Min Installation Temperature
- 41 °F
- Max Circuit Length
- 100 m
- Max Circuit Length
- 30 ft
- Circuit Breaker
- Type C/10Amp
Catalog Number
|
Item Name
|
Nominal Width
|
Nominal Width
|
Nominal Height
|
Nominal Height
|
Nominal Cable Weight
|
---|---|---|---|---|---|---|
948739-000 | T2-RED | 8.5 mm | 0.33 in | 5.8 mm | 0.22 in | 68 g/m |