QTVR Self-Regulating Heating Cable
QTVR Self-Regulating Heating Cable
nVent RAYCHEM QTVR self-regulating trace heating cables are suitable for freeze protection of large pipes/vessels with high heat loss, and for process temperature maintenance applications without steam-cleaning requirements, up to 225 °F/110 °C. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simplified design for hazardous areas: unconditional T4 class
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Max Maintain or Continuous Exposure Temperature, Power On/Off | 110 °C |
Max Intermittent Exposure Temperature, Power On/Off | 110 °C |
Supply Voltage | 200 – 277 V |
Max Maintain or Continuous Exposure Temperature, Power On/Off | 225 °F |
Max Intermittent Exposure Temperature, Power On/Off | 225 °F |
Ground Path Type | Braid |
Outer Jacket Material | Fluoropolymer |
Area Classification | Non-Hazardous; Hazardous |
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.