Skip to main content

Please Select Your Country/Language Preferences

A10000676.png

MI Series CuNi HDC/HDF Heating Cable

nVent RAYCHEM HDF/HDC mineral insulated (MI) series resistance trace heating cables provide freeze protection and process temperature maintenance, with continuous exposure temperatures to 400 °C and typical power outputs up to 70 W/m. The high nickel content provides high corrosion resistance, especially in seawater environments. Approved for use in hazardous areas. Available 'fast track' as configured heating units and in low resistances, for long pipeline heating.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Cable Spacing 0.98 in
Max Power Output 21.3 W/ft
Min Cable Spacing 25 mm
Max Power Output 70 W/m
Max Continuous Exposure Temperature, Power Off 400 °C
Max Continuous Exposure Temperature, Power Off 752 °F
Min Installation Temperature -76 °F
Min Installation Temperature -60 °C
Supply Voltage 0 – 500 V
Sheath Material Cupro-Nickel
Area Classification Non-Hazardous; Hazardous
Insulation Material Magnesium Oxide
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing