Skip to main content

Please Select Your Country/Language Preferences

A10000784

HTV Self-Regulating Heating Cable

nVent RAYCHEM HTV self-regulating heating cable is designed for freeze protection or process temperature maintenance of pipes and vessels up to 205°C continuously, with a maximum exposure temperature of 260°C. The HTV cable has a solid construction with a high power retention (HPR) heating core and pressure extruded electrical insulation. It is then integrated with a robust metallic braid and a chemically resistant fluoropolymer outer jacket.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Supply Voltage 190 – 277 V
Max Maintain or Continuous Exposure Temperature, Power On 205 °C
Max Intermittent Exposure Temperature, Power On/Off 260 °C
Max Maintain or Continuous Exposure Temperature, Power On 400 °F
Max Intermittent Exposure Temperature, Power On/Off 500 °F
Max Cumulative Hours for Intermittent Exposure 2000 h
Ground Path Type Braid
Area Classification Non-Hazardous; Hazardous
Outer Jacket Material High Temperature Fluoropolymer
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing