T2Blue Floor Heating Cable
T2Blue Floor Heating Cable
nVent RAYCHEM T2Blue is an electrical floor heating cable for new build projects where the cable is installed directly in 10-15 mm of screed (T2Blue-10) or in 30-50 mm of screed (T2Blue-20). The cable does exist in 2 power output variants of 10 W/m and 20W/m and available in pre-terminated lengths (11-200 m). The range is composed of installer friendly kits including the cable on a spool and all installation accessories. Variants without thermostat and including the SENZ WIFI touchscreen thermostat are available.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Easy installation: flexible cable, pre-terminated with power cable
- T2Blue-10 is typically installed in low consturction floors (10-15 mm), directly in screed, in self levelling compound or in uncoupling membrane
- T2Blue-20 is typically installed in high consturction floors (30-50 mm), directly in screed on concrete sub-floors or on insulation boards
- Safe and efficient operation: flexible power output from 60 to 150W/m², closer loops for higher output and wider loops for lower output
- Installer friendly kits with easy to unroll spooling system and all installation accessories included
- Available in kits without thermostat and in EcoDesign compatible kits including the energy efficient and advanced SENZ WIFI touchscreen thermostat that can be controlled through the SENZ WIFI app or through voice control using Alexa or Google Assistant compatible smartspeakers.
- Reliable during long life: 12 to 20 year total care warranty available, no maintenance required
Specifications
Outer Diameter | 0.22 in |
Min Cable Spacing | 2 in |
Cold Lead Length | 2.5 m |
Min Installation Temperature | 5 °C |
Outer Diameter | 5.5 mm |
Cold Lead Length | 8.2 ft |
Min Installation Temperature | 41 °F |
Min Cable Spacing | 50 mm |
Nominal Voltage | 230 V |
Color | Blue |
Ground Path Type | Braid |
Heating Cable Technology | Constant Wattage |
Outer Jacket Material | Low Smoke Zero Halogen |
Spooling System | Yes |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.