Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Energy saving, line-sensing or ambient electronic control thermostat.
- Adjustable: –5 °C to +15 °C (AT-TS-13), 0 °C to +120 °C (AT-TS-14)
- Direct switching of heating cables, maximum current 16 A, 250 VAC
- Simple and fast to install
- Easy to use: LEDs indicate when cables are energized or when temperature sensor is defective
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Specifications
- IP Rating
- IP65
- Height
- 120 mm
- Height
- 4.72 in
- Width
- 122 mm
- Width
- 4.8 in
- Depth
- 55 mm
- Depth
- 2.16 in
Catalog Number
|
Item Name
|
Temperature Control Range
|
Temperature Control Range
|
---|---|---|---|
648945-000 | AT-TS-14 | 0 – 120 °C | 32 – 248 °F |
728129-000 | AT-TS-13 | −5 to 15 °C | 23 – 59 °F |