TT3000 Conductive Liquids Sensing Cable, Modular
TT3000 Conductive Liquids Sensing Cable, Modular
nVent RAYCHEM TraceTek TT3000–XX-MC are a range of fixed length modular leak detection cables with metal connectors, used to detect spills and leaks of conductive liquids, including waste water, acids, bases and hazardous waste streams. Installed with an alarm and locating module, the cable senses aqueous chemical leaks, triggers an alarm and pinpoints the location. The cable is designed for a variety of applications, including floor surfaces, subfloors, equipment locations, pipes, storage tanks, and trenches.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Advanced technology: conductive polymer & fluoropolymer construction, mechanically strong and resistant to chemicals
- Simple and fast to install: small, lightweight and flexible
- Easy to design
- Distributed leak detection and location over a wide range of areas
- Reliable and durable: 5 year product warranty available
Specifications
Outer Diameter | 0.236 in |
Outer Diameter | 6 mm |
Max Operating Temperature | 85 °C |
Max Operating Temperature | 185 °F |
Detection | Conductive Liquids and Aqueous Chemicals |
Detection Method | Raychem Conductive-Polymer Technology |
Model | Sensing Cable |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.