Skip to main content

Please Select Your Country/Language Preferences

TTA-SIM-2 Alarm Module

TTA-SIM-2 Alarm Module

nVent RAYCHEM TraceTek TTA-SIM-2 is a simplified alarm panel for small area leak detection systems, available in 120 or 230 V. Up to 150 m (500 ft) of sensor cable can be monitored by the unit. It indicates the leak with an LED and audible alarm, and switches a relay to provide local volt free contact closure. The leak location is displayed on a built-in LCD readout. The TTA-SIM can be installed in networks with other nVent RAYCHEM TraceTek controllers, or connected to a host monitoring system.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

NEMA Rating 1 Indoor, electrical protection
Depth 3.94 in
Height 4.72 in
Width 9.45 in
Operating Temperature 32 – 122 °F
Depth 100 mm
Height 120 mm
Max Length of Sensing Cable metric 150 m
Width 240 mm
Max Length of Sensing Cable imperial 500 ft
Operating Temperature 0 – 50 °C
IP Rating IP20
Display LCD
Relay Contacts SPDT, Form C
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing