Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Efficient system design: high power output at elevated temperatures reduces heating cable required, flat P-T curve results in lower T start up and power equipment costs, longer circuit lengths due to larger cross section conductors
- Maximum circuit length further increases when operating at higher voltages: reducing the number of circuits and power supply equipment
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 200 – 277 V
- Outer Jacket Material
- High Temperature Fluoropolymer
- Max Continuous Exposure Temperature, Power Off
- 260 °C
- Max Continuous Exposure Temperature, Power Off
- 500 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
- Ground Path Type
- Braid
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -40 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
Max Maintain or Continuous Exposure Temperature, Power On
|
---|---|---|---|---|
892652-000 | 10VPL2-CT | 30 W/m | 10 W/ft | 220 °C |
068380-000 | 15VPL2-CT | 45 W/m | 15 W/ft | 230 °C |
451828-000 | 5VPL2-CT | 15 W/m | 5 W/ft | 235 °C |
Specifications
- Supply Voltage
- 200 – 240 V
- Outer Jacket Material
- High Temperature Fluoropolymer
- Max Continuous Exposure Temperature, Power Off
- 260 °C
- Max Continuous Exposure Temperature, Power Off
- 500 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
- Ground Path Type
- Braid
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -40 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
Max Maintain or Continuous Exposure Temperature, Power On
|
---|---|---|---|---|
589252-000 | 20VPL2-CT | 61 W/m | 20 W/ft | 150 °C |
Specifications
- Supply Voltage
- 400 – 480 V
- Outer Jacket Material
- High Temperature Fluoropolymer
- Max Continuous Exposure Temperature, Power Off
- 260 °C
- Max Continuous Exposure Temperature, Power Off
- 500 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
- Ground Path Type
- Braid
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -40 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 400V
|
Nominal Power Output @ 50°F, 480V
|
Max Maintain or Continuous Exposure Temperature, Power On
|
---|---|---|---|---|
P000000679 | 10VPL4-CT | 24 W/m | 10 W/ft | 205 °C |
P000000680 | 15VPL4-CT | 36 W/m | 15 W/ft | 170 °C |
P000000681 | 20VPL4-CT | 49 W/m | 20 W/ft | 150 °C |
P000000678 | 5VPL4-CT | 12 W/m | 5 W/ft | 230 °C |