Skip to main content

Please Select Your Country/Language Preferences

A10000217

XL-Trace Pre-Terminated, Low Smoke Zero Halogen Self-Regulating Cable Kit

nVent RAYCHEM kits comprise a 10XL2-ZH self-regulating heating cable with a pre-installed low smoke zero halogen cold lead cable of 4 m, cold lead to heater cable splice and end seal. The kits are available in fixed lengths between 3-30 m. Factory terminated and electrically tested.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Height 0.27 in
Nominal Width 0.54 in
Cold Lead Length 4 m
Nominal Height 6.8 mm
Nominal Power Output @ 5°C, 230V 10 W/m
Cold Lead Length 13 ft
Nominal Width 13.8 mm
Max Continuous Exposure Temperature, Power On 65 °C
Max Continuous Exposure Temperature, Power On 150 °F
Supply Voltage 220 – 240 V
Min Installation Temperature -40 °C
Min Installation Temperature -40 °F
Ground Path Type Braid
Outer Jacket Material Low Smoke Zero Halogen
Color Plum
Heating Cable Technology Self-Regulating
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing