Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Reduced total installation cost through optimal C&M architecture by space savings in substation, reduced cabling infrastructure, lower panel cost versus traditional Zone-1 (Ex-d) panels and higher loads (63A) leading to longer circuits and flexibility in design
- Quality assured and faster delivery due to In-house design, manufacturing, quality control, logistics and In-house certification
- Operational efficiency and reduced total operating cost by easier field monitoring (via touch screen), easier access inside panel (versus Zone 1 panel).
Specifications
Specifications
- Material
- Stainless Steel 316
- Area Classification
- Zone 2
- IP Rating
- IP66
- Controller Type
- NGC-40; NGC-30; Elexant 4020i
- Voltage Rating
- 240 V
- Operating Temperature
- −40 to 60 °C
- Operating Temperature
- −40 to 140 °F
- Storage Temperature
- −40 to 75 °C
- Storage Temperature
- −40 to 167 °F
PNLZN2 | PNLZN2 |