All Products Filter By Clear Filters Filter By Clear Filters Market Commercial (13) Industrial (100) Residential (5) Application Chemical Leak Detection (33) Floor Heating (14) Flow Maintenance (25) Frost Heave Prevention (65) Fuel Leak Detection (30) Hot Water Temperature Maintenance (14) Long Pipeline Heating (91) Offshore/Maritime Winterization (102) Pipe Freeze Protection (135) Process Temperature Maintenance (117) Rail Heating (2) Roof and Gutter Deicing (19) Surface Snow Melting (18) (-) Tank Heating (100) Water Leak Detection (30) Subcategories Electric Heat Tracing Products | 100 results For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas. BTV Self-Regulating Heating Cable For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas. QTVR Self-Regulating Heating Cable For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas. XTV Self-Regulating Heating Cable Cold-applied, high profile end seal suitable for hazardous areas. High-Profile End Seal Kit Junction box, for a single heating cable. Suitable for hazardous areas. Single-Entry Power Connection with Junction Box Fixing tape to attach polymer heating cables to pipes. Fixing Tape Modular junction box, for up to three heating cables. Suitable for hazardous areas. Multiple-Entry Power/Tee Connection with Polymer Junction Box Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas. GEHU Configured MI Heating Unit Multi-circuit control and monitoring panels. Stainless Steel enclosure. ATEX/IECEx Zone 2 certified. Hazardous Area Control Panel A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations. Elexant 4010i Heat Trace Controller For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas. KTV Self-Regulating Heating Cable The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas. VPL Power-Limiting Heating Cable XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas. XPI Series Heating Cable, High Temperature, 4 J Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems. 920 Series, Controller Assembly Pagination < Previous page ‹ Previous Current page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 > Next page Next ›