All Products Filter By Clear Filters Filter By Clear Filters Market Commercial (10) (-) Industrial (11) Residential (7) Application Chemical Leak Detection (33) Floor Heating (2) Flow Maintenance (19) Frost Heave Prevention (60) Fuel Leak Detection (30) Hot Water Temperature Maintenance (5) Long Pipeline Heating (91) Offshore/Maritime Winterization (102) Pipe Freeze Protection (111) Process Temperature Maintenance (112) Rail Heating (1) Roof and Gutter Deicing (3) (-) Surface Snow Melting (11) Tank Heating (100) Water Leak Detection (30) Subcategories Electric Heat Tracing Products | 11 results Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas. GEHU Configured MI Heating Unit Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable Pipe mounted RTD for accurate temperature sensing (–100 °F to 900 °F) in non-hazardous and hazardous areas. Approved for CID2 locations. RTD-4AL RTD Sensor Assembly For identifying heat traced pipes and tanks. Warning Label Platinum RTD for accurate temperature sensing (-76 °F to 400 °F) in non-hazardous and hazardous areas, with stainless steel corrugated sheath. Approved for CID2 locations. RTD-CS Corrugated Sheath RTD Sensor Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications. STS MT Skin-Effect Tracing Wire Electrical process temperature maintenance for high temperature pipelines and embedded applications. STS HT Skin-Effect Tracing Wire For accurate ambient temperature sensing in non hazardous areas. RTD-200 Ambient RTD Sensor A range of robust and durable, cast aluminum/iron alloy junction boxes for use with mineral insulated (MI) heating units suitable for hazardous locations. Cast Junction Box for MI Cables For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C. MI Series Bare Copper Heating Cable Pipe mounted CID1 RTD for accurate temperature sensing (–100 °F to 900 °F) in hazardous areas. Approved for CID1 locations. RTD-7AL RTD Sensor Assembly