Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install and operate, single cable entry through 3/4"/19 mm NPT conduit hub
- Energy saving, ambient sensing control thermostat
- Adjustable set point: -15 °F to 140 °F/–9 °C to 60 °C
- Electrical rating and switch: 22 A at 125/250/480 VAC, SPDT switch
- Enclosure: NEMA 4, 7, 9 lacquer-coated cast aluminum housing, stainless steel hardware
- Reliable during long life
Specifications
Specifications
- Material
- Aluminum
- NEMA Rating
- 4; 7; 9
- Thermostat Type
- Mechanical Thermostat
- Current Rating
- 22 A
- Controller Temperature Setting
- −9 to 60 °C
- Controller Temperature Setting
- 15 – 140 °F
- Max Measuring Range
- 71 °C
- Max Measuring Range
- 160 °F
- Height
- 168 mm
- Height
- 6.6 in
- Width
- 114 mm
- Width
- 4.5 in
- Depth
- 102 mm
- Depth
- 4 in
- Area Classification
- Non-Hazardous; Hazardous
889067-000 | AMC-1H |