Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simplified design in hazardous area: unconditional T6 class
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 100 – 130 V
- Area Classification
- Non-Hazardous; Hazardous
- Ground Path Type
- Braid
- Outer Jacket Material
- Modified Polyolefin
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 65 °C
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 150 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 85 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 185 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 120V
|
Nominal Power Output @ 50°F, 120V
|
---|---|---|---|
002349-000 | 10BTV1-CR | 33 W/m | 10 W/ft |
013331-000 | 3BTV1-CR | 10 W/m | 3 W/ft |
208489-000 | 5BTV1-CR | 16 W/m | 5 W/ft |
413851-000 | 8BTV1-CR | 26 W/m | 8 W/ft |
Specifications
- Supply Voltage
- 100 – 130 V
- Area Classification
- Non-Hazardous; Hazardous
- Ground Path Type
- Braid
- Outer Jacket Material
- Fluoropolymer
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 65 °C
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 150 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 85 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 185 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 120V
|
Nominal Power Output @ 50°F, 120V
|
---|---|---|---|
516277-000 | 10BTV1-CT | 33 W/m | 10 W/ft |
893301-000 | 3BTV1-CT | 10 W/m | 3 W/ft |
313747-000 | 5BTV1-CT | 16 W/m | 5 W/ft |
481491-000 | 8BTV1-CT | 26 W/m | 8 W/ft |
Specifications
- Supply Voltage
- 200 – 277 V
- Area Classification
- Non-Hazardous; Hazardous
- Ground Path Type
- Braid
- Outer Jacket Material
- Fluoropolymer
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 65 °C
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 150 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 85 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 185 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
---|---|---|---|
567513-000 | 10BTV2-CT | 29 W/m | 10 W/ft |
469145-000 | 3BTV2-CT | 9 W/m | 3 W/ft |
487509-000 | 5BTV2-CT | 16 W/m | 5 W/ft |
008633-000 | 8BTV2-CT | 25 W/m | 8 W/ft |
Specifications
- Supply Voltage
- 200 – 277 V
- Area Classification
- Non-Hazardous; Hazardous
- Ground Path Type
- Braid
- Outer Jacket Material
- Modified Polyolefin
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 65 °C
- Max Maintain or Continuous Exposure Temperature, Power On/Off
- 150 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 85 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 185 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
---|---|---|---|
677245-000 | 10BTV2-CR | 29 W/m | 10 W/ft |
914279-000 | 3BTV2-CR | 9 W/m | 3 W/ft |
414809-000 | 5BTV2-CR | 16 W/m | 5 W/ft |
479821-000 | 8BTV2-CR | 25 W/m | 8 W/ft |