Products | 172 results (712 items)
Fixing Tape
Fixing tape to attach polymer heating cables to pipes.
RayClic Connection Kit
For quick and easy, cold inter-connection to nVent RAYCHEM self-regulating trace heating cables, using insulation displacement technology.
Multiple-Entry Power/Tee Connection with Polymer Junction Box
Modular junction box, for up to three heating cables. Suitable for hazardous areas.
ETL Self-Regulating Heating Cable
For pipe freeze protection, with heat shrinkable components.
GEHU Configured MI Heating Unit
Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.
ElectroMelt Self-Regulating Heating Cable
For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.
Hazardous Area Control Panel
Multi-circuit control and monitoring panels. Stainless Steel enclosure. ATEX/IECEx Zone 2 certified.
Elexant 4010i Heat Trace Controller
A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
KTV Self-Regulating Heating Cable
For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas.
HTV Self-Regulating Heating Cable
Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.