Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design, with fluoropolymer jacket option for use in pipes
- Easy to install: small geometry, cut to length, meter marks
- Energy efficient and safe: self-regulating cable, advanced energy saving controls, no overheating possible
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 220 – 240 V
- Color
- Black
- Nominal Width
- 8.5 mm
- Nominal Thickness
- 5.8 mm
- Ground Path Type
- Braid
- Min Installation Temperature
- -20 °C
- Min Installation Temperature
- -4 °F
- Conductor Material
- Nickel-Plated Copper
- Max Continuous Exposure Temperature, Power Off
- 65 °C
- Min Bending Radius
- 10 mm
Catalog Number
|
Item Name
|
Nominal Power Output @ 5°C, 230V
|
Max Circuit Length
|
Max Circuit Length
|
Max Continuous Exposure Temperature, Power Off
|
Min Bending Radius
|
---|---|---|---|---|---|---|
P000002043 | R-ETL-A-CR | 10 W/m | 100 m | 328 ft | 150 °F | 0.39 in |
P000002044 | R-ETL-B-CR | 16 W/m | 100 m | 328 ft | 150 °F | 0.39 in |
Maximum circuit lengths are based on 230 VAC supply and C-Type characteristic circuit protection devices, switch-on at 5 °C.