Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install
Specifications
Catalog Number
|
Item Name
|
Width
|
Width
|
Length
|
Length
|
Suitable for Stainless Steel Pipes
|
---|---|---|---|---|---|---|
846243-000 | ATE-180 | 2.5 in | 63.5 mm | 55 m | 180 ft | Yes |
158139-000 | TAPES-AT-180-ALUMINUM | 2.5 in | 63.5 mm | 55 m | 180 ft | Yes |
C77220-000 | GT-66 | 0.5 in | 12.7 mm | 20 m | 66 ft | No |
C77221-000 | GS-54 | 0.5 in | 12.7 mm | 16.5 m | 54 ft | Yes |