Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simplified design in hazardous area: unconditional T2C class, T3-T6 based on systems approach
- Longer circuit lengths due to larger cross section conductors
- High power output for higher temperature applications
- Fast installation: cut-to-length, flexible and easy to strip, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 100 – 130 V
- Outer Jacket Material
- High Temperature Fluoropolymer
- Max Maintain or Continuous Exposure Temperature, Power On
- 150 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 300 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 250 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 482 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -40 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 50°F, 120V
|
---|---|---|
P000001682 | 15KTV1-CT | 15 W/ft |
P000001684 | 20KTV1-CT | 20 W/ft |
P000001678 | 5KTV1-CT | 5 W/ft |
P000001680 | 8KTV1-CT | 8 W/ft |
Specifications
- Supply Voltage
- 200 – 277 V
- Outer Jacket Material
- High Temperature Fluoropolymer
- Max Maintain or Continuous Exposure Temperature, Power On
- 150 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 300 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 250 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 482 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -40 °F
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
---|---|---|---|
P000001683 | 15KTV2-CT | 47 W/m | 15 W/ft |
P000001685 | 20KTV2-CT | 66 W/m | 20 W/ft |
P000001679 | 5KTV2-CT | 16 W/m | 5 W/ft |
P000001681 | 8KTV2-CT | 25 W/m | 8 W/ft |