Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install: small, lightweight
- Easy to design
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Connector Material
- Plastic
- Conductor Size
- 18 AWG
- Conductor Material
- Copper
- Outer Sheath Material
- ECTFE
- Color
- Clear Jacket
Catalog Number
|
Item Name
|
Connector Type
|
Length
|
Length
|
---|---|---|---|---|
847529-000 | TT-MBC-PC | T-Branch | 470 mm | 18.5 in |