Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install: M20 EEx e cable gland is preinstalled, supplied with glass fiber reinforced polycarbonate junction box and 4 front entry cage clamp terminals
Specifications
Specifications
- Housing Material
- Glass Fibre Reinforced Polyester
- Mounting
- Bracket
- Cable Length
- 2 m
- Cable Length
- 6.56 ft
- Fixed Cable to Sensor
- Yes
Catalog Number
|
Item Name
|
Measuring Range
|
Measuring Range
|
Area Classification
|
---|---|---|---|---|
967094-000 | MONI-PT100-EXE | −100 to 500 °C | −148 to 932 °F | Zone 1 |