Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install and operate: supplied with 3 m long stainless steel fluid filled bulb and capillary, single cable entry through 3/4" NPT thread with nVent RAYCHEM cable glands available to suit non-armoured/armoured cables
- Energy saving, line-sensing electronic control thermostat
- Adjustable set point: -4 °C to 163 °C (externally to the Ex enclosure by dial mounted under bolted-on cover and seal)
- Direct switching, maximum current 16 A, 230 VAC: single pole change-over with volt-free contacts, SPDT
- Lightweight cast aluminium with stainless steel fittings, can be pipe mounted using nVent RAYCHEM support brackets or surface mounted
Specifications
Specifications
- Material
- Aluminium
- Thermostat Type
- Mechanical Thermostat
- Current Rating
- 22 A
- Controller Temperature Setting
- −4 to 163 °C
- Controller Temperature Setting
- 25 – 325 °F
- Height
- 167 mm
- Height
- 6.57 in
- Width
- 114.5 mm
- Width
- 4.5 in
- Depth
- 101.5 mm
- Depth
- 3.99 in
Catalog Number
|
Item Name
|
---|---|
J0000261 | RAYSTAT-EX-02-J |
404385-000 | RAYSTAT-EX-02 |