Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to design
- Simple and fast to install
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 100 – 130 V
- Outer Jacket Material
- Fiber-Reinforced Silicon Rubber
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -40 °C
- Min Installation Temperature
- -40 °F
- Max Maintain or Continuous Exposure Temperature, Power On
- 49 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 120 °F
- Max Continuous Exposure Temperature, Power Off
- 186 °C
- Max Continuous Exposure Temperature, Power Off
- 366 °F
- Cold Lead Length
- 1.2 m
- Cold Lead Length
- 4 ft
Catalog Number
|
Item Name
|
Power
|
Length
|
Length
|
Width
|
Width
|
---|---|---|---|---|---|---|
031083-000 | RHS-L-150-1 | 150 W | 356 mm | 14 in | 610 mm | 24 in |
537277-000 | RHS-L-300-1 | 300 W | 610 mm | 24 in | 660 mm | 26 in |
209083-000 | RHS-L-420-1 | 420 W | 610 mm | 24 in | 914 mm | 26 in |
Specifications
- Supply Voltage
- 200 – 277 V
- Outer Jacket Material
- Fiber-Reinforced Silicon Rubber
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -40 °C
- Min Installation Temperature
- -40 °F
- Max Maintain or Continuous Exposure Temperature, Power On
- 49 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 120 °F
- Max Continuous Exposure Temperature, Power Off
- 186 °C
- Max Continuous Exposure Temperature, Power Off
- 366 °F
- Cold Lead Length
- 1.2 m
- Cold Lead Length
- 4 ft
Catalog Number
|
Item Name
|
Power
|
Length
|
Length
|
Width
|
Width
|
---|---|---|---|---|---|---|
703127-000 | RHS-L-300-2 | 300 W | 610 mm | 24 in | 660 mm | 26 in |
680315-000 | RHS-L-150-2 | 150 W | 356 mm | 14 in | 610 mm | 24 in |
215317-000 | RHS-L-420-2 | 420 W | 610 mm | 24 in | 914 mm | 36 in |