SC Series, Above Insulation End Termination Kit
SC Series, Above Insulation End Termination Kit
nVent RAYCHEM SC-JBE-L/S is a range of above insulation, end termination kits for use in long line heat tracing applications, with polymeric enclosure and stand with captive sealing grommet. Suitable for use in hazardous areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Reliable during long life: 10 year product warranty available
- NEMA Type 4X re-enterable enclosure
Specifications
Depth | 3.6 in |
Width | 8.6 in |
Height | 9.4 in |
Depth | 90 mm |
Width | 220 mm |
Height | 240 mm |
Connection Type | Cold Applied |
Model | Heating Cable End Piece |
Mounting | On Pipe |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.