Skip to main content

Please Select Your Country/Language Preferences

Series Mineral Insulated

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
  • Max Exposure Temperature
      Apply
    • Max Exposure Temperature
        Apply
      Filter1

      Filter applied: 1

      Subcategories

      MI Series Alloy 825 XMI-A HAx Heating Cable

      MI Series Alloy 825 XMI-A HAx Heating Cable

      MI Series SS321 HSQ Heating Cable

      MI Series SS321 HSQ Heating Cable

      MI Series CuNi HDC/HDF Heating Cable

      MI Series CuNi HDC/HDF Heating Cable

      MI Series Inconel 600 HIQ Heating Cable

      MI Series Inconel 600 HIQ Heating Cable

      MI Series Bare Copper Heating Cable

      MI Series Bare Copper Heating Cable

      Products | 5 results (131 items)

      A10000622

      MI Series Alloy 825 XMI-A HAx Heating Cable

      Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
      A10000622

      MI Series SS321 HSQ Heating Cable

      For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.
      A10000676.png

      MI Series CuNi HDC/HDF Heating Cable

      For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
      A10000622

      MI Series Inconel 600 HIQ Heating Cable

      For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
      A10000625

      MI Series Bare Copper Heating Cable

      For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.