Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and test
- Cold-applied: no heat gun or hot work permit required, re-enterable
- High performance: resistant to impact, high temperature, chemicals and UV
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Material
- Glass Fiber Reinforced Polymer
- Mounting
- On Pipe
- Voltage Rating for FM, CSA
- 277 V
- Voltage Rating for PTB
- 480 V
- Current Rating for FM, CSA
- 50 A
- Current Rating for PTB
- 40 A
- IP Rating
- IP67
- NEMA Rating
- 4X
- Ambient Temperature
- −55 to 260 °C
- Ambient Temperature
- −67 to 500 °F
- Cover Included
- Yes
- For Ex-Zone Gas
- 1, 2
- For Ex-Zone Dust
- 21, 22
Catalog Number
|
Item Name
|
Length
|
Length
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|---|---|---|
447379-000 | T-100 | 120 mm | 4.72 in | 240 mm | 9.44 in | 120 mm | 4.72 in | 90 mm | 3.54 in |