Skip to main content

Please Select Your Country/Language Preferences

A10000273

TT1000 Water Sensing Cable, Modular

nVent RAYCHEM TraceTek TT1000-XX–PC are a range of fixed length water sensing cables with factory installed plastic connectors. Mainly used in commercial building applications, it is typically intended for leak detection under raised floors, in mechanical rooms and similar flat surface areas. It detects the presence of water at any point along its length. Installed with an alarm and locating module, the cable senses water leaks, triggers an alarm and pinpoints the location.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.236 in
Outer Diameter 6 mm
Max Operating Temperature 75 °C
Max Operating Temperature 167 °F
Detection Method Raychem Conductive-Polymer Technology
Detection Water
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing