Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simplified design in hazardous area: T2 and T3-T6 based on systems approach
- Longer circuit lengths due to larger cross section conductors
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 100 – 130 V
- Area Classification
- Non-Hazardous; Hazardous
- Outer Jacket Material
- High Temperature Fluoropolymer
- Ground Path Type
- Braid
- Max Maintain or Continuous Exposure Temperature, Power On
- 121 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 250 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 250 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 482 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 120V
|
Nominal Power Output @ 50°F, 120V
|
---|---|---|---|
P000001671 | 10XTV1-CT-T3 | 33 W/m | 10 W/ft |
P000001674 | 15XTV1-CT-T2 | 49 W/m | 15 W/ft |
P000001676 | 20XTV1-CT-T2 | 65 W/m | 20 W/ft |
P000001668 | 5XTV1-CT-T3 | 16 W/m | 5 W/ft |
Specifications
- Supply Voltage
- 200 – 277 V
- Area Classification
- Non-Hazardous; Hazardous
- Outer Jacket Material
- High Temperature Fluoropolymer
- Ground Path Type
- Braid
- Max Maintain or Continuous Exposure Temperature, Power On
- 121 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 250 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 250 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 482 °F
- Max Cumulative Hours for Intermittent Exposure
- 1000 h
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
---|---|---|---|
P000001667 | 4XTV2-CT-T3 | 12 W/m | 4 W/ft |
P000001670 | 8XTV2-CT-T3 | 25 W/m | 8 W/ft |
P000001673 | 12XTV2-CT-T3 | 38 W/m | 12 W/ft |
P000001672 | 10XTV2-CT-T3 | 33 W/m | 10 W/ft |
P000001675 | 15XTV2-CT-T3 | 47 W/m | 15 W/ft |
P000001677 | 20XTV2-CT-T2 | 63 W/m | 20 W/ft |
P000001669 | 5XTV2-CT-T3 | 16 W/m | 5 W/ft |