Skip to main content

Please Select Your Country/Language Preferences

A10000880

FMT Constant Wattage Parallel Heating Cable

nVent RAYCHEM FMT constant wattage parallel trace heating cables provide freeze protection and process temperature maintenance, up to 150 °C. They can withstand routine steam purges and intermittent exposure to 200 °C, 230 V supply and FEP outer jacket. Approved for use in hazardous areas.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.3 in
Min Clearance 0.97 in
Min Bending Radius 0.98 in
Nominal Cold Lead/Heating Zone Length 1.5 m
Nominal Cold Lead/Heating Zone Length 4.92 ft
Outer Diameter 7.5 mm
Min Bending Radius 25 mm
Min Clearance 50 mm
Max Continuous Exposure Temperature, Power Off 200 °C
Max Continuous Exposure Temperature, Power Off 392 °F
Min Installation Temperature -40 °C
Min Installation Temperature -40 °F
Outer Jacket Material FEP
Area Classification Hazardous
Data Copied
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing