Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 29 results (316 items)
![BTV0003_Test2.jpg image](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/BTV0003_Test2_0.png.webp?itok=rjFBUoXt)
BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
![A10000875](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-01/A10000875.png.webp?itok=5dVSamel)
XTVR Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
![A10000884](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-01/A10000884.png.webp?itok=2cJw472i)
BSA Self-Regulating Heating Cable
Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations
![A10000878](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-01/A10000878.png.webp?itok=b_nB0vuT)
QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
![A10000875](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-01/A10000875.png.webp?itok=5dVSamel)
XTV Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
![A10000156](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2020-10/A10000156.png.webp?itok=V-a-hJSs)
IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.
![A10000699.png](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2020-12/A10000699.png.webp?itok=lQZhwK__)
HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.
![A10000270](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2020-10/A10000270.png.webp?itok=1BAB9D5e)
FS Self-Regulating Heating Cable
For pipe freeze protection, available with cold components or heat shrink componenets.
![A10000123](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2020-10/A10000123.png.webp?itok=XVMjZ-Nc)
XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable
For pipe freeze protection, with unique low smoke zero halogen (LSZH) features and cold components.
![A10000111](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2020-10/A10000111.png.webp?itok=q9QiTqq2)
ETL Self-Regulating Heating Cable
For pipe freeze protection, with heat shrinkable components.