Skip to main content

Please Select Your Country/Language Preferences

A10000622

MI Series Inconel 600 HIQ Heating Cable

nVent RAYCHEM HIQ Inconel 600 sheathed mineral insulated (MI) series resistance trace heating cables provide freeze protection and process temperature maintenance. They can be used for exposure temperatures up to 700 °C (joint dependent) and typical power outputs up to 300 W/m. Alloy 600 sheath offers excellent corrosion resistance to a wide range of organic acids, alkalis and chloride stress-corrosion cracking. Approved for use in hazardous areas. Available 'fast track' as configured heating units.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Cable Spacing 0.98 in
Min Cable Spacing 25 mm
Max Power Output 91.4 W/ft
Max Power Output 300 W/m
Max Continuous Exposure Temperature, Power Off 680 °C
Max Continuous Exposure Temperature, Power Off 1256 °F
Min Installation Temperature -76 °F
Min Installation Temperature -60 °C
Supply Voltage 0 – 500 V
Area Classification Non-Hazardous; Hazardous
Sheath Material Inconel 600
Insulation Material Magnesium Oxide
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing