Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Available with the Elexant 450c with Modbus RS485 port for remote monitoring connectivity, configuration, and ease of integration in a Building Management System (BMS).
- Simple and fast connection of multiple circuits, directly into a single panel
- High capacity, with 3-12 maximum circuit lengths connected into the panel
- Fully integrated system: all connections, circuit protection and safety devices integrated into the panel
- Energy saving: with options for digital line sensing or proportional ambient sensing control (PASC)
- Reliable, complete system from one manufacturer and specifically designed for pipe freeze protection systems
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Specifications
- Mounting
- Wall Mounted
- IP Rating
- IP65
- Protection
- Miniature- / Earth Leakage Circuit Breaker
- Over Voltage Protection
- Yes
- Circuit Breaker
- 16 A, Type C
- Phase Quantity
- 3
- Communication Protocol
- Modbus RTU
Catalog Number
|
Item Name
|
Group Quantity
|
Circuit Breaker Quantity
|
Main Switch Current Rating
|
Circuit Breaker Quantity, 30 mA
|
Controller Included
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Housing Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1244-022631 | SBS-FP-12x16A-MODBUS | 4 | 12 | 63 A | 4 | Elexant 450c | 800 mm | 31.5 in | 800 mm | 31.5 in | 210 mm | 8.27 in | Steel |
1244-022628 | SBS-FP-3x16A-MODBUS | 2 | 3 | 40 A | 1 | Elexant 450c | 600 mm | 23.62 in | 600 mm | 23.62 in | 210 mm | 8.27 in | Steel |
1244-022629 | SBS-FP-6x16A-MODBUS | 2 | 6 | 40 A | 2 | Elexant 450c | 600 mm | 23.62 in | 600 mm | 23.62 in | 210 mm | 8.27 in | Steel |
1244-022630 | SBS-FP-9x16A-MODBUS | 3 | 9 | 63 A | 3 | Elexant 450c | 800 mm | 31.5 in | 800 mm | 31.5 in | 210 mm | 8.27 in | Steel |
Specifications
- Mounting
- Wall Mounted
- IP Rating
- IP65
- Protection
- Miniature- / Earth Leakage Circuit Breaker
- Over Voltage Protection
- Yes
- Circuit Breaker
- 16 A, Type C
- Phase Quantity
- 3
- Communication Protocol
- None
Catalog Number
|
Item Name
|
Group Quantity
|
Circuit Breaker Quantity
|
Main Switch Current Rating
|
Circuit Breaker Quantity, 30 mA
|
Controller Included
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Housing Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1244-022470 | SBS-FP-12x16A | 4 | 12 | 63 A | 4 | No | 800 mm | 31.5 in | 800 mm | 31.5 in | 210 mm | 8.27 in | Steel |
1244-022467 | SBS-FP-3x16A | 1 | 3 | 40 A | 1 | No | 600 mm | 23.62 in | 400 mm | 15.75 in | 210 mm | 8.27 in | Steel |
1244-022468 | SBS-FP-6x16A | 2 | 6 | 40 A | 2 | No | 600 mm | 23.62 in | 600 mm | 23.62 in | 210 mm | 8.27 in | Steel |
1244-022469 | SBS-FP-9x16A | 3 | 9 | 63 A | 3 | No | 800 mm | 31.5 in | 800 mm | 31.5 in | 210 mm | 8.27 in | Steel |
Complete panel wiring information and schematics are provided with the product. All electrical installations must be carried out by an approved electrician in compliance with local electrical requirements and norms.